IESNA:LM-63-2002
[TEST]P957612
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9D-930-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 90 CRI, 3000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]65674
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 658
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
7705.6 9648.1 11404.2 12763.6 13872.1 14499.3 14794.2 14899.3 15431.5 16570.6
18452.1 20828.5 23167.7 25035.6 26669.6 28161.2 29103.6 29344.3 28764.6 27296.7
24333.8 19211.5 15858.7 13282.2 10519.3 7400.5 4864.7 3410.4 2661.2 2298.5
2084.9 1752.7 1484.8 515.3 250.9 40.7 0
7705.6 9715.9 11488.9 12872 13889.1 14577.2 14929.8 15028.1 15468.8 16496
18235.1 20564.1 22859.2 24791.5 26442.4 27934.1 29052.8 29456.2 29086.7 27842.5
25367.8 20635.3 16499.4 13855.2 11126.2 8068.3 5305.4 3579.9 2745.9 2379.8
2105.2 1779.8 1498.4 637.3 267.8 50.9 0
7705.6 9631.2 11370.3 12767 13855.2 14645 15082.4 15268.8 15614.6 16536.7
18018.2 20086.1 22289.6 24232.1 25801.7 27056 28232.4 28805.3 28659.5 27666.3
25676.3 22425.2 17875.8 14702.7 11994 9031.1 6030.9 4007 2962.9 2461.2
2173 1891.7 1620.4 1237.4 630.6 74.6 0
7705.6 9631.2 11319.4 12712.7 13875.5 14767.1 15363.7 15675.6 16001.1 16713
17814.8 19418.2 21323.5 23150.7 24622 25828.8 26842.5 27662.9 27883.2 27557.8
26361.1 24140.6 21021.7 17330 13855.2 10766.8 7529.3 4820.7 3288.4 2501.9
2159.5 1874.7 1600.1 1274.7 895 349.2 0
7705.6 9346.4 10983.8 12414.4 13641.6 14726.4 15590.9 16163.8 16529.9 17092.7
18008 19184.3 20706.5 22255.7 23649 24849.1 25825.5 26693.3 27310.3 27476.4
27147.6 26137.3 24177.9 21215 17753.7 14217.9 10593.9 6983.5 4386.7 2942.6
2244.2 1993.4 1732.3 1322.1 891.6 278 0
7705.6 9197.2 10675.3 12068.6 13356.8 14550.1 15634.9 16492.6 17075.7 17621.5
18306.3 19289.4 20428.5 21781.1 23143.9 24499.9 25652.6 26554.3 27235.7 27798.5
28235.8 28090 27476.4 26083.1 23676.2 20557.3 16546.9 12689 8532.8 5268.1
3417.2 2335.7 1691.6 1023.8 515.3 135.6 0
7705.6 8912.5 10197.3 11509.2 12783.9 14034.8 15241.7 16316.3 17207.9 17923.2
18648.7 19442 20313.2 21398 22642.2 24052.5 25503.4 26903.5 28144.3 29235.9
30229.1 31320.7 31812.3 32117.4 32049.6 30666.5 28025.6 23818.5 18252.1 12363.5
7136.1 3705.3 1891.7 1091.6 532.2 183.1 0
7705.6 8695.5 9726.1 10851.6 12017.8 13119.5 14302.7 15451.9 16557 17533.4
18509.7 19414.9 20235.3 21120.1 22048.9 23045.6 24201.6 25510.2 26940.8 28459.5
30117.3 32497.1 34419.3 35592.2 36927.9 37894.1 38019.5 36721.1 33344.6 27879.8
20313.2 13109.4 6681.8 2725.6 972.9 189.8 0
7705.6 8305.6 9031.1 9871.8 10793.9 11770.3 12763.6 13746.7 14719.6 15719.7
16767.2 17736.8 18791.1 19892.9 21038.7 22187.9 23462.6 24893.2 26476.3 28269.7
30364.7 33541.2 36694 38853.4 41609.6 44853.8 48325.3 50640.7 50145.7 45484.4
35887.1 23266 9868.5 3013.8 949.2 196.6 0
7705.6 8237.8 8959.9 9732.9 10604.1 11526.2 12468.6 13407.7 14336.6 15279
16207.9 17170.6 18187.7 19289.4 20428.5 21611.6 22927 24381.3 26008.5 27862.9
29954.5 33317.5 36494 38833.1 41779.1 45314.9 49105 51518.7 51061 46104.8
35673.6 21815 8359.9 2308.6 745.8 169.5 0
7705.6 7980.2 8353.1 8854.8 9461.7 10122.7 10790.6 11492.3 12217.8 12950
13689.1 14451.8 15221.4 16035 16909.6 17835.1 18852.1 20004.7 21394.7 22981.2
24913.5 27984.9 30313.9 32612.4 35415.9 38789 41955.4 43328.3 41894.3 36426.2
26889.9 14967.1 4315.5 905.1 301.7 67.8 0
7705.6 7790.4 8000.5 8302.3 8719.2 9170.1 9661.7 10166.8 10678.7 11224.5
11756.7 12268.6 12797.5 13322.9 13878.9 14465.4 15082.4 15831.6 16699.4 17824.9
19452.1 21472.6 22849 24388.1 26228.9 28235.8 29605.4 29127.4 26734 22245.6
16065.5 8220.9 2681.5 800.1 274.6 64.4 0
7705.6 7620.8 7651.4 7790.4 8017.5 8251.4 8559.9 8865 9166.7 9482
9756.6 10004.1 10210.9 10400.7 10532.9 10617.7 10702.4 10760 10855 11075.3
11604.2 11916.1 11973.7 12088.9 12268.6 12431.3 11987.2 10580.4 8573.5 6353
4318.9 2447.6 1227.2 518.7 250.9 88.1 0
7705.6 7264.9 7003.9 6868.3 6854.7 6908.9 7000.5 7102.2 7173.4 7217.4
7214 7129.3 6997.1 6810.6 6563.2 6261.4 5898.7 5522.4 5176.6 4854.6
4522.3 4227.4 3979.9 3776.5 3600.2 3420.6 3196.8 2895.1 2478.1 1918.8
1396.7 1027.2 711.9 457.7 261 74.6 0
7705.6 6936.1 6458.1 6247.9 6197 6241.1 6336 6437.7 6488.6 6475
6403.8 6278.4 6095.3 5868.2 5603.8 5332.6 5051.2 4769.8 4491.8 4186.7
3878.2 3600.2 3396.8 3274.8 3227.3 3234.1 3227.3 3132.4 2898.5 2508.6
1908.6 1315.3 922.1 606.8 301.7 67.8 0
7705.6 6678.4 6102.1 5875 5885.1 6014 6156.3 6247.9 6254.7 6193.6
6075 5905.5 5705.5 5474.9 5230.9 4990.2 4735.9 4468.1 4193.5 3939.2
3746 3579.9 3468 3396.8 3335.8 3264.6 3152.8 3037.5 2895.1 2668
2322.2 1823.9 1196.7 661.1 315.3 67.8 0
7705.6 6430.9 5837.7 5685.1 5780 5956.3 6095.3 6163.1 6136 6030.9
5868.2 5675 5451.2 5230.9 4996.9 4769.8 4613.9 4427.4 4193.5 4007
3881.6 3715.5 3454.5 3247.7 3112.1 2979.9 2844.3 2708.7 2586.6 2474.7
2342.5 2129 1742.5 1335.7 783.1 189.8 0
7705.6 6291.9 5698.7 5613.9 5776.7 5946.2 6085.2 6125.8 6061.4 5895.3
5695.3 5468.2 5224.1 5007.1 4820.7 4715.6 4590.1 4461.3 4335.9 4057.9
3810.4 3613.8 3417.2 3234.1 3044.3 2878.2 2715.4 2566.3 2410.3 2230.7
2054.4 1895 1661.1 1434 1003.5 389.9 0
7705.6 6173.3 5610.5 5600.4 5780 5942.8 6064.8 6078.4 5980.1 5800.4
5573.3 5322.4 5098.6 4891.9 4752.9 4634.2 4481.7 4274.9 4091.8 3871.4
3701.9 3512.1 3325.6 3156.1 3013.8 2868 2712 2552.7 2366.3 2159.5
1932.3 1732.3 1474.7 1115.3 739 308.5 0
7705.6 6105.5 5566.5 5597 5793.6 5952.9 6061.4 6041.1 5915.7 5702.1
5437.7 5190.2 4980 4820.7 4746.1 4566.4 4288.4 3966.4 3837.5 3729.1
3535.8 3386.7 3257.8 3068 2925.6 2813.7 2668 2495.1 2288.3 2061.2
1813.7 1705.2 1467.9 959.4 698.4 427.1 0
7705.6 6091.9 5539.4 5600.4 5797 5959.7 6058 6030.9 5878.4 5637.7
5369.9 5125.8 4919 4820.7 4705.4 4478.3 4071.5 3803.6 3735.8 3603.6
3434.1 3251.1 3078.2 2946 2864.6 2793.4 2661.2 2498.5 2301.8 2074.7
1834 1895 1512 1010.2 769.5 284.8 0
7705.6 6091.9 5536 5610.5 5800.4 5963.1 6054.6 6041.1 5891.9 5641.1
5369.9 5122.4 4915.6 4824.1 4695.2 4464.7 4040.9 3807 3752.8 3600.2
3424 3223.9 3081.6 2905.3 2881.5 2793.4 2657.8 2498.5 2315.4 2071.3
1840.8 1867.9 1298.4 1044.1 759.4 274.6 0
